Catalog navigation
Seleção de modelos em CAD
Available products: 13
HELP_VARIABLE
Company
Azolgas
Description
CK 1000 V3 - GAS SPRINGS - Low Profile
Bill of material
CK 1000 032 V3,-,-,-,-
AZOLGASARTNO
Azolgas Article No
NITROCYLARTNO
Nitrocyl Article No
MSPN
PDF Info
SUPPLIER
Supplier
AZOLGAS
HUBMAX
Max. Stroke
mm
FL
Flanges
CONSYS
Connection systems
CON
Connector
TB
Tube
CR
Compression Rate
IF
Initial Force (150 bar)
985 daN
IIF
Initial Intermediate Forces (150 bar)
985 daN
FF
Final Force (150 bar)
daN
FDS
Force @ dynamic stroke @ 20ºC
985 daN
S
Rod length
mm
HUB
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
B
Body diameter
50 mm
L1
Total length
mm
Q
Safety Stroke
3 mm
L
Cylinder length
mm
AK
Ø Rod
28 mm
VM
VMAX
1.6 m/s
CNSMASSEXACT
Weight
kg
V
Vol
l
FD
Max. pressure
160 bar
BAG
Filling thread
G1/8"
ABA
Adapter filling connection
18 CG 1-Q
PB
Product name
LOW PROFILE
SERIEN
Series
CK
INFO
Info Link
PDF data sheet
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensão
2D
Baixar modelos em CAD