Catalog navigation
Wybór modelu CAD
Dostępne producty: 12
HELP_VARIABLE
Company
Azolgas
Description
CT 200 V2 - GAS SPRINGS - Low Profile
Bill of material
CT 200 025 V2,-
AZOLGASARTNO
Azolgas Article No
NITROCYLARTNO
Nitrocyl Article No
MSPN
PDF Info
HUBMAX
Max. Stroke
mm
FL
Flanges
CR
Compression Rate
IF
Initial Force (150 bar)
200 daN
IIF
Initial Intermediate Forces (150 bar)
200 daN
FF
Final Force (150 bar)
daN
FDS
Force @ dynamic stroke @ 20ºC
200 daN
S
Rod length
mm
HUB
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
B
Body diameter
25 mm
L1
Total length
mm
Q
Safety Stroke
1 mm
L
Cylinder length
mm
AK
Ø Rod
12 mm
VM
VMAX
1.6 m/s
CNSMASSEXACT
Weight
kg
V
Vol
l
FD
Max. pressure
180 bar
BAG
Filling thread
M6
ABA
Adapter filling connection
06 CG 2-Q
PB
Product name
LOW PROFILE
SERIEN
Series
CT
INFO
Info Link
PDF data sheet
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Użytkownicy, którzy to oglądali, również byli zainteresowani
    Azolgas
    CT 300 V2 - GAS SPRINGS - Low Profile
    Azolgas
    CK 200 V1 - GAS SPRINGS - Low Profile
    Special Springs
    M 200 - Mini cylinders
    Azolgas
    D-032 - Flange
    Azolgas
    D-025 - Flange
    Azolgas
    D-019 - Flange
    Azolgas
    CW 170 V1 - GAS SPRINGS - Compact Height
    Pinet
    5473600 - Carbon Kevlar hinges - 36 mm width
Previews
3D
Wymiar
2D
Pobierz modele CAD