Catalog navigation
Selezione modello CAD
Prodotti disponibili: 17
HELP_VARIABLE
Company
Baldor Reliance
Description
SNX 500 - Plummer Blocks for bearings 1200K, 2200K, 22200K, 23200K
Bill of material
P2B517-SNX-75MFSKLD
SERIES
Series
PN
Part Number
SS
Seal Selection
DESCRIPTION
Description
SS1
Shaft Size
mm
A1
mm
B
mm
C
mm
DMIN
D MIN
mm
DMAX
D MAX
mm
F
Bolt Dia.
mm
H
mm
J
mm
K
mm
M
mm
P
mm
Q
mm
W
Static Oil Level
X
mm
Y
mm
A
A (with seals)
mm
L1
L-1
mm
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD