Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Baldor Reliance
Description
G210 Parallel and Right Angle Shaft - MagnaGear
Bill of material
G210HRSL3-12.5
PN
Part No.
G210HRSL3-12.5
RD
Reducer Designation
Magnagear
US
Unit Selection
SIZE
Case Size
210
RC
Reducer Configuration
Horizontal
SC
Shaft Configuration
SHS
Solid/Hollow Shaft
LRHOS
Left/Right Hand Output Shaft
GS
Gearing Stages
RATIO
Ratio
FT
Fan Type
WT
Weight
2253 lbs.
BORE
Bore Dia.
INCH
A
N/A INCH
B
N/A INCH
C
2.320 INCH
D
2.1662 INCH
E
0.550 INCH
AM
A
N/A mm
BM
B
N/A mm
CM
C
58.928 mm
DM
D
55.022 mm
EM
E
13.970 mm
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели