Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Baldor Reliance
Description
Concentric Reducer - Maxum
Bill of material
DCR-7-5.06-
PN
Part Number
GS
Gearcase Size
SR
Stages of Reduction
GC
Gearcase Construction
Concentric Reducer
CON
Configuration
RA
Ratio
BSO
Backstop Options
CFO
Cooling Fan Options
MFO
Motor Frame Options
UA
High Speed Shaft Diameter
Inch
UAKW
High Speed Shaft Key
Inch
U
Low Speed Shaft Diameter
Inch
UKW
Low Speed Shaft Key
Inch
A
Inch
AA
0.00 Inch
B
Inch
C
Inch
CA
0.00 Inch
CB
0.00 Inch
D
Inch
E
Inch
F
Inch
FO
0.00 Inch
G
Inch
NOH
Number of Holes
4
H
Diameter of Holes
Inch
J
Inch
K
Inch
L
0.00 Inch
N
Inch
NA
Inch
O
Inch
Q
Inch
R
Inch
TA
Top Motor Mount A
0.00 Inch
TB
Top Motor Mount B
0.00 Inch
TC
Top Motor Mount C
0.00 Inch
TD
Top Motor Mount D
0.00 Inch
TE
Top Motor Mount E
Inch
TF
Top Motor Mount F
0.00 Inch
TG
Top Motor Mount G
0.00 Inch
TH
Top Motor Mount H
0.00 Inch
TJ
Top Motor Mount Stud
Not Available
TJL
Top Motor Mount Stud Length
0 Inch
TNA
Top Motor Mount NA
0.00 Inch
W
0.00 Inch
X
0.00 Inch
Z
0.00 Inch
WT
Separate Reducer Weight
Lbs.
BSWT
Backstop Weight
0 Lbs.
CFWT
Cooling Fan Weight
0 Lbs.
TWT
Top Motor Mount Weight
0 Lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models