Catalog navigation
Wybór modelu CAD
Dostępne producty: 3
HELP_VARIABLE
Company
Baldor Reliance
Description
Straight Bushed Reducer 10507H Metric - Metric Torque-Arm II Shaft Mount Speed Reducer
Bill of material
T2S103NRBM1L7751254T1186_M
BS
Backstop Options
CO
Cooling Options
RMO
Reducer Mount Options
PO
Reducer position
MO
Motor Mounting Options
RODO
Rod Options
LR
Rod Length
mm
Enter value for LR
Rod Length
mm
cm
inch
ft
BDIM
Lateral Adjustment B
MF
Motor Frame
CMIN
Center Distance Min.
1186 mm
CMAX
Center Distance Max.
1283 mm
CD
Center Distance
mm
Enter value for CD
Center Distance
mm
cm
inch
ft
RS
Reducer Size
AGC
AGMA Code
WEIGHT
Weight
kg
A1
355 mm
B1
150 mm
C1
200 mm
D
60 mm
E1
229 mm
F
Dia (F)
65h8 mm
KEY
Key
18x11x200 mm
H
221 mm
J
52 mm
K
197 mm
L
125 mm
M1
299 mm
N
769 mm
P1
180 mm
Q
127 mm
R
R Bolt
M24 mm
S
215.1 mm
T
775.000 mm
U
739 mm
V
370 mm
W
505 mm
X
1036 mm
Y
505.2 mm
Z
0 mm
HH
86 mm
PP
612 mm
UU
631 mm
VV
316 mm
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD