Catalog navigation
Selección de modelo CAD
Productos disponibles: 5
HELP_VARIABLE
Company
Baldor Reliance
Description
Straight Bore Reducer 3203H Metric - Metric Torque-Arm II Shaft Mount Speed Reducer
Bill of material
T2S32RAM1M6861143T371_M
RMO
Reducer Mount Options
MO
Motor Mounting Options
PO
Reducer position
RODO
Rod Options
LR
Rod Length
mm
Enter value for LR
Rod Length
mm
cm
inch
ft
BDIM
Lateral Adjustment B
DSD
Drive Shaft Diameter
DSM
Drive Shaft Material
SD
Screw Diameter
MF
Motor Frame
CMIN
Center Distance Min.
371 mm
CMAX
Center Distance Max.
467 mm
CD
Center Distance
mm
Enter value for CD
Center Distance
mm
cm
inch
ft
RS
Reducer Size
AGC
AGMA Code
WEIGHT
Weight
kg
A1
193
B1
65
C1
110
D
36 mm
E1
114 mm
F
Dia (F)
mm
KEY
Key
mm
H
125 mm
J
30 mm
K
110 mm
L
32 mm
M1
167 mm
N
274 mm
P1
100 mm
Q
105 mm
R
R Bolt
M10 mm
S
76.2 mm
T
686.000 mm
U
355
V
177 mm
W
153 mm
X
422 mm
Y
153.4 mm
Z
14 mm
HH
27 mm
PP
210 mm
UU
286 mm
VV
143 mm
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensión
2D
Descarga de modelos CAD