Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Baldor Reliance
Description
Taper Bushed Reducer 5215H Metric - Metric Torque-Arm II Shaft Mount Speed Reducer
Bill of material
T2T5250NRAM1M7371182T495_M
TTST
Twin Tapered Shaft Type
BORE
Bore
mm
BS
Backstop Options
CO
Cooling Options
RMO
Reducer Mount Options
PO
Reducer position
MO
Motor Mounting Options
RODO
Rod Options
LR
Rod Length
mm
Enter value for LR
Rod Length
mm
cm
inch
ft
BDIM
Lateral Adjustment B
DSD
Drive Shaft Diameter
DSM
Drive Shaft Material
SD
Screw Diameter
MF
Motor Frame
CMIN
Center Distance Min.
495 mm
CMAX
Center Distance Max.
594 mm
CD
Center Distance
mm
Enter value for CD
Center Distance
mm
cm
inch
ft
RS
Reducer Size
AGC
AGMA Code
WEIGHT
Weight
kg
A
263 mm
B
50 mm
C
113 mm
D
48 mm
E
162 mm
F
Dia (F)
38h8 mm
KEY
Key
10x8x140 mm
H
152 mm
J
40 mm
K
131 mm
L
37 mm
M
161 mm
N
389 mm
P
135 mm
Q
152 mm
R
R Bolt
M12 mm
S
101.6 mm
T
737.000 mm
U
492 mm
V
246 mm
W
216 mm
X
605 mm
Y
220.0 mm
Z
42 mm
CC
183 mm
GG
129 mm
HH
45 mm
PP
317 mm
UU
409 mm
VV
205 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models