Catalog navigation
CAD模型選擇
可提供的產品: 5
HELP_VARIABLE
Company
Baldor Reliance
Description
Taper Bushed Reducer 7315H Metric - Metric Torque-Arm II Shaft Mount Speed Reducer
Bill of material
T2T7265NRAM1M7621213T696_M
TTST
Twin Tapered Shaft Type
BORE
Bore
mm
BS
Backstop Options
CO
Cooling Options
RMO
Reducer Mount Options
PO
Reducer position
MO
Motor Mounting Options
RODO
Rod Options
LR
Rod Length
mm
Enter value for LR
Rod Length
mm
cm
inch
ft
BDIM
Lateral Adjustment B
DSD
Drive Shaft Diameter
DSM
Drive Shaft Material
SD
Screw Diameter
MF
Motor Frame
CMIN
Center Distance Min.
696 mm
CMAX
Center Distance Max.
798 mm
CD
Center Distance
mm
Enter value for CD
Center Distance
mm
cm
inch
ft
RS
Reducer Size
AGC
AGMA Code
WEIGHT
Weight
kg
A
301 mm
B
65 mm
C
142 mm
D
53 mm
E
197 mm
F
Dia (F)
60h8 mm
KEY
Key
18x11x150 mm
H
165 mm
J
47 mm
K
151 mm
L
102 mm
M
194 mm
N
511 mm
P
178 mm
Q
183 mm
R
R Bolt
M20 mm
S
178.6 mm
T
762.000 mm
U
597 mm
V
299 mm
W
229 mm
X
786 mm
Y
164.2 mm
Z
131 mm
CC
208 mm
GG
167 mm
HH
80 mm
PP
434 mm
UU
492 mm
VV
246 mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Previews
3D
尺寸
2D
下載CAD模型