Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Baldor Reliance
Description
Screw Conveyor Drive Shaft 3_M - Torque-Arm II Shaft Mount Speed Reducer
Bill of material
903075
PN
Part Number
SD
Screw Diameter
12,14,16,18,20
MAT
Material
Steel
A
Drive Shaft Diameter
76.2 mm
B
251.000 mm
C
73.000 mm
D
76.000 mm
E
Hole Diameter
19.84 mm
V
Inch
W
Weight
lbs
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models