Catalog navigation
Výběr CAD modelu
Available products: 6
HELP_VARIABLE
Company
Baldor Reliance
Description
Screw Conveyor Stainless Steel Drive Shaft 2_M - Torque-Arm II Shaft Mount Speed Reducer
Bill of material
902081
PN
Part Number
SD
Screw Diameter
9,12
MAT
Material
Stainless Steel
A
Drive Shaft Diameter
50.80 mm
B
229.000 mm
C
54.000 mm
D
76.000 mm
E
Hole Diameter
16.67 mm
V
palec
W
Weight
lbs
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model