Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Baldor Reliance
Description
Screw Conveyor Stainless Steel Drive Shaft 3 7/16_M - Torque-Arm II Shaft Mount Speed Reducer
Bill of material
904084
PN
Part Number
SD
Screw Diameter
18,20,24
MAT
Material
Stainless Steel
A
Drive Shaft Diameter
87.31 mm
B
334.000 mm
C
99.000 mm
D
102.000 mm
E
Hole Diameter
23.02 mm
V
Inch
W
Weight
lbs
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models