Catalog navigation
Wybór modelu CAD
Dostępne producty: 8
HELP_VARIABLE
Company
Baldor Reliance
Description
8M FIN-FAN HT500 QD Sprockets - HT500 ACHE QD
Bill of material
482202
PN
Part Number
NT
Number of Teeth
WB
Width of Belt
21 mm
SN
Sprocket Number
PD
Pitch Diameter
Cal
OD
Outside Diameter
Cal
FD
Flange Diameter
Cal
TYPE
Type
E
0 Cal
F
1.20 Cal
L
Cal
M
Cal
BOREMIN
Min. Bore Size
Cal
BOREMAX
Max. Bore Size
Cal
W
Approx. Weight
LBS
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD