Catalog navigation
Seleção de modelos em CAD
Available products: 33
HELP_VARIABLE
Company
Baldor Reliance
Description
SK Type - QD Bushing
Bill of material
120429
PN
Part Number
BS
Bushing Symbol
BORE
Bore
polegada
BK
Bushing Keyway
polegada
SK
Shaft Keyseat (Ref)
polegada
BTQ
Bushing Torque Capacity
7.000 Lb-in
A
0.56 polegada
B
B Diameter
2.81 polegada
CI
C Hub Dia.-CI 30 Iron
4.75 polegada
CS
C Hub Dia.-Steel
4.50 polegada
D
D Diameter
3.88 polegada
E
1.93 polegada
F
1.25 polegada
G
0.22 polegada
WEIGHT
Average Weight
2.7 Lbs
BC
Bolt Circle
3.31 polegada
NS
Number of Screw
3
SS
Screw Size
5/16x2 polegada
ST
Screw Torque
180 Lb-in
LCO
Required Wrench Clearance L-Install Conventional Mounting Using Open-End Wrench
0.78 polegada
LC
Required Wrench Clearance L-Install Conventional Mounting
2.72 polegada
MCO
Required Wrench Clearance M-Remove Conventional Mounting Using Open-End Wrench
2.25 polegada
MC
Required Wrench Clearance M-Remove Conventional Mounting
4.25 polegada
LRO
Required Wrench Clearance L-Install Reverse Mounting Using Open-End Wrench
2.31 polegada
LR
Required Wrench Clearance L-Install Reverse Mounting
4.31 polegada
MRO
Required Wrench Clearance M-Remove Reverse Mounting Using Open-End Wrench
2.38 polegada
MR
Required Wrench Clearance M-Remove Reverse Mounting
5.00 polegada
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensão
2D
Baixar modelos em CAD