Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 17
HELP_VARIABLE
Company
Baldor Reliance
Description
W Type - QD Bushing
Bill of material
120189
PN
Part Number
BS
Bushing Symbol
BORE
Bore
Pouce
BK
Bushing Keyway
Pouce
SK
Shaft Keyseat (Ref)
Pouce
BTQ
Bushing Torque Capacity
375.000 Lb-in
A
2.00 Pouce
B
B Diameter
10.42 Pouce
CI
C Hub Dia.-CI 30 Iron
17.00 Pouce
CS
C Hub Dia.-Steel
N/A Pouce
D
D Diameter
15.00 Pouce
E
11.38 Pouce
F
9.00 Pouce
G
0.50 Pouce
WEIGHT
Average Weight
210 Lbs
BC
Bolt Circle
12.75 Pouce
NS
Number of Screw
4
SS
Screw Size
1-1/8x11-1/2 Pouce
ST
Screw Torque
7200 Lb-in
LCO
Required Wrench Clearance L-Install Conventional Mounting Using Open-End Wrench
3.88 Pouce
LC
Required Wrench Clearance L-Install Conventional Mounting
N/A Pouce
MCO
Required Wrench Clearance M-Remove Conventional Mounting Using Open-End Wrench
13.38 Pouce
MC
Required Wrench Clearance M-Remove Conventional Mounting
N/A Pouce
LRO
Required Wrench Clearance L-Install Reverse Mounting Using Open-End Wrench
N/A Pouce
LR
Required Wrench Clearance L-Install Reverse Mounting
N/A Pouce
MRO
Required Wrench Clearance M-Remove Reverse Mounting Using Open-End Wrench
N/A Pouce
MR
Required Wrench Clearance M-Remove Reverse Mounting
N/A Pouce
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
Chargement des données ...
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés