Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Baldor Reliance
Description
Type G-Metric - Split Taper Bushings
Bill of material
471515
PN
Part Number
BUSHING
Bushing Symbol
TYPE
Type
BORE
Bore
mm
K
Keyseat
mm
L
25.400 mm
A
6.350 mm
E
19.050 mm
BL
Large end
29.769 mm
BS
Small end
28.778 mm
D
50.800 mm
M
39.688 mm
W
Widith
mm
G
4.762 mm
FQ
Quantity - Number of Bolts
2 mm
FS
Size of Bolts
1/4-20 UNC
WEIGHT
Average Weight
0.5 lbs.
WTIS
Wrench Torque Install. Screws
95 lbs-in
TP
Tapped holes
1/4 - 20 Inch
S
Slot
2.032 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models