Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Baldor Reliance
Description
Type Q2-Metric - Split Taper Bushings
Bill of material
471722
PN
Part Number
471722
BUSHING
Bushing Symbol
Q2 x38MM-KW
TYPE
Type
Type 1
BORE
Bore
38 mm
K
Keyseat
10x3.3 mm
L
88.900 mm
A
13.494 mm
E
75.406 mm
BL
Large end
73.025 mm
BS
Small end
68.661 mm
D
104.775 mm
M
85.725 mm
W
Widith
12.700 mm
G
5.556 mm
FQ
Quantity - Number of Bolts
3 mm
FS
Size of Bolts
3/8-16 UNC
WEIGHT
Average Weight
4.5 lbs.
WTIS
Wrench Torque Install. Screws
348 lbs-in
D1
Depth
3.300 mm
TP
Tapped holes
3/8 - 16 Inch
S
Slot
2.032 mm
NDM
9.525 mm
W1
10.000 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models