Catalog navigation
Селекция на CAD модел
Налични продукти: 8
HELP_VARIABLE
Company
Baldor Reliance
Description
TL-1008-K Metric - Taper-Lock Bushings
Bill of material
119569
BORE
Bore
mm
PN
Part Number
WT
Weight
lbs
BK
Bushing Keyway
mm
SK
Shaft Keyseat (Ref.)
mm
TC
Torque Capacity
1.200 lbs-in
WTIS
Wrench Torque Install. Screws
55 lbs-in
A
35.05 mm
B
23.11 mm
CI
CL 30 Iron - Hub Diameter
55.63 mm
CS
Steel Hub Diameter
49.28 mm
D
Bolt Circle
33.782 mm
FQ
Quantity - Number of Bolts
2
FS
Size of Bolts
1/4-20UNC
LH
Standard Hex Key
28.70 mm
LS
Short Key
16.00 mm
MH
Standard Hex Key
31.75 mm
MS
Short Key
19.05 mm
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели