Catalog navigation
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
Baldor Reliance
Description
TL-2517-K Margeta - Taper-Lock Bushings
Bill of material
119623
BORE
Bore
mm
PN
Part Number
WT
Weight
lbs
BK
Bushing Keyway
mm
SK
Shaft Keyseat (Ref.)
mm
TC
Torque Capacity
11.600 lbs-in
WTIS
Wrench Torque Install. Screws
430 lbs-in
A
85.60 mm
B
44.45 mm
CI
CL 30 Iron - Hub Diameter
123.95 mm
CS
Steel Hub Diameter
111.25 mm
D
Bolt Circle
82.550 mm
FQ
Quantity - Number of Bolts
2
FS
Size of Bolts
1/2-13NC
LH
Standard Hex Key
41.40 mm
LS
Short Key
25.4 mm
MH
Standard Hex Key
57.15 mm
MS
Short Key
41.40 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models