您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
dansk
Deutsch
English
español
suomi
français
magyar
italiano
日本語
Nederlands
polski
português
русский
中文
中文
QA認證資訊
目錄: Balluff
Created: 12.02.2019
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
支持以下语言:
german, english, french, italian, spanish, czech, chinese, polish
根据CADENAS设计手册进行建模 (CDM)
包含零部件配置的图片
Weight information included
Additional documentation included
ecological informations
Rendered product pictures
Balluff
BALLUFF BNI XG1-505-0A5-K083
Balluff
工业网络技术
BNI 网络接口
Network modules with multi-protocol
Powered by
CAD模型選擇
{balluff/industrialle_netzwerktechnik/netzwerk_module/basic/basic.prj},{NB=BALLUFF BNI XG1-505-0A5-K083},{BC=BNI00HP},{HEIGHT=36.80},{LENGTH=180.00},{WIDTH=59.00},{W=0.185},{ST=AF},{TC=BNI XG1-505-0A5-K083},{AB=BNI XG1-505-0A5-K083},{AB1=BNI_XG1-505-0A5-K083},{PV=PV11657031},{PX=7200129204_AC},{PXX=7200129204},{PWEB=yes},{ICON=7200129204.bmp},{RENDER=20221216_BNI_Solano},{EDZ=BAL.BNI00HP},{TRAFFIC=85176200},{MANUALDE=},{MANUALEN=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
公司
Balluff
描述
Network modules with multi-protocol
明细表
BALLUFF BNI XG1-505-0A5-K083
VERF
可用性
可得到
可得到
BC
订购代码
BNI00HP
BNI00HP
PX
产品视图
7200129204_AC
7200129204_AC
ICON
7200129204.bmp
7200129204.bmp
EDZ
BAL.BNI00HP
BAL.BNI00HP
HEIGHT
Height
36.80
36.80
mm
LENGTH
Length
180.00
180.00
mm
WIDTH
Width
59.00
59.00
mm
W
重量
0.185
0.185
Kg
TRAFFIC
海关编号
85176200
85176200
MANUALDE
手册DE
MANUALEN
手册EN
DESCRIPT
Description
Interface = Profinet / EtherNet/IP, Fast Start-Up (FSU) = yes, Display = no, Operating voltage Ub = 18...30 VDC, Connection (COM 1) = M12x1-Female, 4-pin, D-coded, Connection (COM 2) = M12x1-Female, 4-pin, D-coded, Connection (supply voltage IN) = M12x1-Male, 2-pin, A-coded, Connection slots = 8x M12x1-Female, 5-pin, A-coded, Digital inputs = 16x PNP, Type 3, Digital outputs = 8x PNP, Configurable inputs/outputs = yes, Interface IIoT = REST API, MQTT, Current sum US, sensor = 4.0 A, Housing material = PC, injection molding, Dimension = 59 x 36.8 x 180 mm, Ambient temperature = -25...55 °C, IP rating = IP67, Auxiliary interfaces = 8x IO-Link, IO-Link version = 1.1.3, Port-class = Type A
Interface = Profinet / EtherNet/IP, Fast Start-Up (FSU) = yes, Display = no, Operating voltage Ub = 18...30 VDC, Connection (COM 1) = M12x1-Female, 4-pin, D-coded, Connection (COM 2) = M12x1-Female, 4-pin, D-coded, Connection (supply voltage IN) = M12x1-Male, 2-pin, A-coded, Connection slots = 8x M12x1-Female, 5-pin, A-coded, Digital inputs = 16x PNP, Type 3, Digital outputs = 8x PNP, Configurable inputs/outputs = yes, Interface IIoT = REST API, MQTT, Current sum US, sensor = 4.0 A, Housing material = PC, injection molding, Dimension = 59 x 36.8 x 180 mm, Ambient temperature = -25...55 °C, IP rating = IP67, Auxiliary interfaces = 8x IO-Link, IO-Link version = 1.1.3, Port-class = Type A
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求