Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Balluff
Description
BNS 816 Inductive multiple position switches with extended switching distance 4 mm 602-11
Bill of material
BALLUFF BNS 816-X603-B02-00-12-602-11
TC
Product identifier
BNS 816-X603-B02-00-12-602-11
PX
Product view
45799_00
AS
Connection type
M25 x 1,5 for cable entry or plug
SA
number of plungers
L2
distance L2
70 mm
W
Weight
Kg
TRAFFIC
Customs number
DESCRIPT
Description
CAE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models