Catalog navigation
Wybór modelu CAD
Dostępne producty: 15
HELP_VARIABLE
Company
Bando
Description
15 mm
Bill of material
44 S8M 0150 - 5035X19
N
No.of teeth
DP
dp
mm
DO
do
mm
SHAPE
Shape
MAT
Material of pulley
MODELNO
TL Bushing Model No.
AP
Additional processing
SD
d Bore
mm
W
23 mm
WA
mm
S
mm
DB
mm
L
mm
S1
mm
H
mm
MASS
Mass (Rough estimate)
kg
FL
Flange
FLNO
Flange No.
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD