您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
UR18.DA5.2-IAMJ.9SF
Baumer Group
Products
Object detection
Ultrasonic sensors
Powered by
CAD模型選擇
{baumer/products/objectdetection/ultrasonicsensors/ur_asmtab.prj},{NB=Baumer_UR18_11213065_2},{TYPE=Ultrasonic distance measuring sensors},{EMRE=},{SD=20 ... 1500 mm},{OS=Current output},{OC=Analog},{NO=1x digital + 1x analog},{AT=qTeach, line-Teach, IO-Link},{PC=IP 69},{MH=Stainless steel (V2A) / TR90},{CT=Connector M12 5 pin},{TC=UR18.DA5.2-IAMJ.9SF},{TCX=UR18},{AN=11213065},{AG=2},{WS=icon_website.png},{EP=eplan_data_standard.png},{RA=0.5 mm},{HYS=4 % Sde},{RES=0.3 mm},{TD=< 2 % of distance to target So},{PUD=Compensated after 15 min.},{WT=30},{ET=12 ... 30 VDC},{CONS=35 mA},{OT=-25 ... +65 °C},{CS=CE, UL, IO-Link},{EC=t.b.d.},{CTN=t.b.d.},{COO=t.b.d.},{VERZX=2},{PPATH=ur_asmtpl.prj},{DIST=3.500},{ZAEHLER=24},{VER=2},{TSCP=1685917},{SD1=20}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 13
HELP_VARIABLE
Company
Baumer Group
Description
UR18 - Ultrasonic distance sensors
Bill of material
UR18.DA5.2-IAMJ.9SF
TYPE
Type
Ultrasonic distance sensors
Ultrasonic distance sensors
EMRE
Emitter/Receiver
SD
Scanning range Sd
20 ... 1500 mm
20 ... 1500 mm
OS
Output circuit
Current output
Current output
OC
Output function
Analog
Analog
NO
Number of outputs
1x digital + 1x analog
1x digital + 1x analog
AT
Adjustment
qTeach, line-Teach, IO-Link
qTeach, line-Teach, IO-Link
PC
Protection Class
IP 69
MH
Housing material
Stainless steel (V2A) / TR90
CT
Connection types
Connector M12 5 pin
TC
Typecode
UR18.DA5.2-IAMJ.9SF
UR18.DA5.2-IAMJ.9SF
AN
Article number
11213065
11213065
AG
show auxiliary geometry
sonic cone medium
sonic cone narrow
sonic cone wide
hide
all sonic cones
sonic cone medium
sonic cone narrow
sonic cone wide
hide
all sonic cones
WS
Website
EP
EPLAN
RA
Repeat accuracy
0.5 mm
0.5 mm
HYS
Hysteresis typ.
4% Sde
4% Sde
RES
Resolution
0.3 mm
0.3 mm
TD
Temperature drift
> 50 mm < 2 % of distance to target Sde
> 50 mm < 2 % of distance to target Sde
PUD
Power-up drift
Compensated after 15 min.
Compensated after 15 min.
WT
Weight
30
30
g
ET
Voltage supply range
12 ... 30 VDC
CONS
Current consumption typ.
35 mA
35 mA
OT
Operating temperature
-25 ... +65 °C
CS
Certificates
CE, UL, IO-Link
CE, UL, IO-Link
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求