Catalog navigation
CAD Model seçimi
Uygun ürünler: 59
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Simplex plate wheels 05B-1 - Plate wheels for roller chains - DIN 8187 - ISO 606
Bill of material
201308036
Z
Number of teeth
DE
de
mm
DP
dp
mm
CNSORDERNO
Order number
D1
mm
KG
kg
B1
2.8 mm
C
0.8 mm
R3
r3
8 mm
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir