Catalog navigation
Výběr CAD modelu
Available products: 3
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Simplex cast iron sprockets 24B-1 - Cast iron sprocketes for roller chains - DIN 8187 - ISO 606
Bill of material
151420038
Z
Number of teeth
DE
de
mm
DP
dp
mm
CNSORDERNO
Order number
DM
dm
mm
D1
45 mm
A
mm
KG
kg
B1
24.1 mm
C
4 mm
R3
r3
38 mm
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model