Catalog navigation
CAD Model seçimi
Uygun ürünler: 19
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Duplex sprockets ASA 35 - Sprockets for roller chains - DIN 8188 - ISO 606 - ANSI B 29.1
Bill of material
132035022
Z
Number of teeth
DE
de
mm
DP
dp
mm
CNSORDERNO
Order number
DM
dm
mm
D2
mm
A
30 mm
KG
kg
B2
14.3 mm
B1
b1
4.1 mm
C
1.2 mm
R3
r3
10 mm
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir