Catalog navigation
Селекция на CAD модел
Налични продукти: 18
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Timing belt pulleys for taper bushes ''PCB'' 8M-12 - ''PCB'' synchrochain timing belts pulleys for taper bushes
Bill of material
PCB47012040
DESCRIPTION
Description
CNSORDERNO
Order nummber
TYPE
Type
MAT
Material
Z
Number of teeth
TAPERBUSH
Taper bushes
HM
Hole max.
mm
DP
dp
mm
DE
de
mm
DF
Df
mm
DM
Dm
mm
DI
Di
0 mm
F
20 mm
L
mm
R
mm
D
d
mm
N
n°flange
KG
kg
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели