Catalog navigation
CAD model selection
Selectable products: 38
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Timing belt pulleys with pilot bore L100 - Timing belt pulleys - ISO 5294
Bill of material
14100028
DESCRIPTION
Description
CNSORDERNO
Order number
TYPE
Type
MAT
Material
Z
Number of teeth
DP
dp
mm
DE
de
mm
DF
Df
mm
DM
Dm
mm
F
31.8 mm
L
45 mm
D
d
mm
N
n°flange
KG
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models