您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
español
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Nivel de detalle modificable (funcionalidad LOD)
german, english
Administración central con la herramienta de control de calidad PARTproject QA de CADENAS
Electronic test run was passed (CAD compatibility assured)
Denominaciones claras y únicas -> compatibilidad con ERP
Dependencias cinemáticas / geométricas definidas
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
TA010150
BEA Ingranaggi
Transmisiones de Correa
Poleas acanaladas trapezoidales para taper
Poleas acanaladas para taper SPA
Powered by
CAD模型選擇
{bea/pulleys/v_belts_pulleys_for_tb/v_belts_pulleys_for_tb_spa/v_belt_pulleys_for_tl_spa_1.prj},{NB=TA010150},{DESCRIPTION=SPA 150 01},{CNSORDERNO=TA010150},{GROOVE=1},{DP=150},{DE=156},{TYPE=1},{TAPERBUSH=1610},{HM=42},{DM=92},{DI=0},{E=0},{F=20},{L=25},{R=5.0},{S=0.0},{KG=2.14},{TYPE1=SPA}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 33
HELP_VARIABLE
Empresa
BEA Ingranaggi
Descripción
Poleas acanaladas para taper SPA-1 - Poleas acanaladas trapezoidales para taper
Lista de materiales
TA010150
DESCRIPTION
Descripción
SPA 150 01
SPA 150 01
CNSORDERNO
Código
TA010150
TA010150
GROOVE
Canales
1
DP
dp
150
150
mm
DE
de
156
156
mm
TYPE
Tipo
1
1
TAPERBUSH
Casquillo cónico de sujeción
1610
1610
HM
Eje max.
42
42
mm
DM
Dm
92
92
mm
DI
Di
0
0
mm
F
20
mm
L
25
25
mm
R
5.0
5.0
mm
S
0.0
0.0
mm
KG
2.14
2.14
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求