Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
C-617280
Bill of material
C-617280
PN
Part Number
C-617280
DESC
Description
C-ENX crimp contact | pin | #8-10 AWG
CFAM
Connector Family
Power & signal
TT
Termination Type
Crimp
CS
Contact Size
5
WS
Wire Size
8-10 AWG
MS
Max Current
80
GENDER
Gender
Pin
CFIN
Contact Finish
50 µin. Gold
CT
Crimping Tool
-
IET
Insertion/Extraction Tool
C-282946M81969/28-01
POSITIONER
Positioner
C-282557021
SELECTOR
Selector
-
COMPLIANCE
Compliance
EN3155 and SAE AS 39029
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Pobierz modele CAD