Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
C-ENXBE13P1PA
Bill of material
C-ENXBE13P1PA
PN
Part Number
C-ENXBE13P1PA
DESC
Description
C-ENX B Size Insert, Pin, Enviromental, Interfacial Seal and Rear Grommet, 6X Size 20 Contacts, 4X Size 16 Contacts, 2X Size 12 Contacts, 1X Size 5 Power Contact, Key Code A
IS
Insert Size
B, large size
GENDER
Gender
Pin
ES
Enviromental Sealing
Enviromental, interfacial seal and rear grommet
IA
Insert Arrangement
6x size 20 contacts, 4x size 16 contacts, 2x size 12 contacts, 1x size 5 power contact
IK
Insert Keying
Key code A
CONTACTS
Contacts
Contacts not included
IM
Insert Material
High grade thermoplastic
SGM
Seal and Grommet Material
Fluorosilicone elastomer
MINOT
Min Operating Temp.
-85 (-65) °F (°C)
MAXOT
Max Operating Temp.
347 (175) °F (°C)
DWV
Dielectric Withstanding Voltage
1500 VRMS @ sea level
IRES
Insulation Resistance
>5000 m
IRET
Insert Retention
90 (400) lbs (N)
SS
Salt Spray
96 hrs
HUMIDITY
Humidity
10 days
AI
Altitude Immersion
3 cycles @ 50,000 ft
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models