Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dcdh_31p4c402e5bn - Cinch Connectivity Solutions
Bill of material
DCDH-31P4C40.5BN
PN
Part Number
DCDH-31P4C40.5BN
DESC
Description
Microminiature Hermetic Plug, 31 Positions, 0.5inch 24AWG Solid Wire Tail
CT
Connector Type
Plug, Male Pins
NOP
Number of Positions
31
TT
Termination Type
Solid Wire
CR
Current Rating
3 A
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models