Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DCDM37PBRPN - Cinch Connectivity Solutions
Bill of material
DCDM37PBRPN
PN
Part Number
DCDM37PBRPN
DESC
Description
Commercial PCB Mount Connector, Plug, 37 Positions, Electroless Nickel, Thermoplastic, Glass-Reinforced, Male, 90º PCB, Standard Profile, Jackpost
CT
Connector Type
Plug
CG
Contact Gender
Male
NOP
Number of Positions
37
TT
Termination Type
90º PCB
CR
Current Rating
3 A
MH
Mounting Hardware
Jackpost
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
CAD modeli indir