Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
m83513_01_bc - Cinch Connectivity Solutions
Bill of material
M83513/01-BC
PN
Part Number
M83513/01-BC
DESC
Description
MIL-DTL-83513 Metal Shell Connector, Plug, 15 Positions, Shell Finish - Cadmium, Male, Solder Cup
CT
Connector Type
Plug
CG
Contact Gender
Male
NOP
Number of Positions
15
TT
Termination Type
Solder Cup
CR
Current Rating
3 A
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models