Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
105_0857_001 - Cinch Connectivity Solutions
Bill of material
105-0857-001
PN
Part Number
105-0857-001
DESC
Description
Tip Jack, Yellow, Vertical PCB Mount
TT
Termination Type
Solder
CR
Current Rating
5 A
BV
Breakdown Voltage
3500 Vrms min.
CM
Contact Material
Beryllium copper
COLOR
Color
Yellow
BM
Body Material
Nylon
PT
Product Type
Insulated Machined Contact
PLATING
Plating
Silver
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
2D
下载CAD模型