Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Bel Fuse
Description
123-0701-811
Bill of material
123-0701-811
PN
Part Number
123-0701-811
DESC
Description
SMP3 Coax Connector, SMT End Launch, Male, Full Detent, 2 position
TYPE
Type
Standard
TS
Termination Style
Receptacle
TT
Termination Type
Solder
GENDER
Gender
Female
BS
Body Style
Straight
MS
Mounting Style
End Launch
IMPEDANCE
Impedance
50 Ohm
MAXFREQ
Max Frequency
67 Ghz
BM
Body Material
Stainless Steel
BP
Body Plating
Gold
CP
Contact Plating
Gold
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Los usuarios que vieron esto, también se interesaron en
    Bel Fuse
    123-0901-801
Previews
3D
2D
Descarga de modelos CAD