Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
142-0303-801
Bill of material
142-0303-801
PN
Part Number
142-0303-801
DESC
Description
SMA Crimp Bulkhead Jack, RG174/RG316/LMR100, IP68
TS
Termination Style
Cable
TT
Termination Type
Solder
CT
Cable Type
RG174/RG316/LMR100
BS
Body Style
Straight
GENDER
Gender
Female
BM
Body Material
Stainless Steel
MAXFREQ
Max Frequency
18 GHz
IMPEDANCE
Impedance
50 Ohm
BP
Body Plating
Passivated
TYPE
Type
Crimp Bulkhead Jack
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bel Fuse
    134-1001-421
    Bel Fuse
    134-1001-401
    Aventics
    Series SWN - Screw-in cylinder
Previews
3D
2D
Download CAD models