Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
142-0711-281
Bill of material
142-0711-281
PN
Part Number
142-0711-281
DESC
Description
SMA Jack, 45 Degree PCB Mount, Brass, Gold-Plated
TS
Termination Style
Printed Circuit Board
TYPE
Type
45º PCB
TT
Termination Type
Solderless
BS
Body Style
45º Angle
GENDER
Gender
Jack
BM
Body Material
Brass
MAXFREQ
Max Frequency
26.5 GHz
IMPEDANCE
Impedance
50 Ohm
MS
Mounting Style
PCB Mount
BP
Body Plating
Gold
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models