Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
142-9701-21
Bill of material
142-9701-21
PN
Part Number
142-9701-21
DESC
Description
SMA Non-Magnetic Jack, Straight PCB Mount
TS
Termination Style
Printed Circuit Board
TYPE
Type
Non-Magnetic
TT
Termination Type
Solder
BS
Bod Style
Straight
GENDER
Gender
Jack
BM
Body Material
Brass
MAXFREQ
Max Frequency
18 GHz
IMPEDANCE
Impedance
50 Ohm
BP
Body Plating
Gold
CP
Contact Plating
Gold
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models