Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
148-0701-231
Bill of material
148-0701-231
PN
Part Number
148-0701-231
DESC
Description
1.85mm Jack, PCB End Launch,Self-Fixture Design, PCB T0.062"
TYPE
Type
Self Fixture
TS
Termination Style
Printed Circuit Board
TT
Termination Type
Solder
BS
Body Style
Straight
GENDER
Gender
Jack
BM
Body Material
Beryllium Copper
MAXFREQ
Max Frequency
67 GHz
IMPEDANCE
Impedance
50 Ohm
MS
Mounting Style
End Launch
BP
Body Plating
Gold
CP
Contact Plating
Gold
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Сваляне на CAD модели