Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0678H3150-02
Bill of material
0678H3150-02
PN
Part Number
0678H3150-02
DESC
Description
Surface mount "brick", Ceramic Tube, 3912 case size, Enhanced Breaking capacity, 3.15A
VAC
Voltage
250 AC
VDC
Voltage
125 DC
CURRENT
Current
3,15 A
IRAC
Interrupting Rating
300 AC
IRDC
Interrupting Rating
2000 DC
CHARACTERISTIC
Characteristic
Fast Blow
CS
Case Size
3912
PACKAGING
Packaging
Tape and Reel (2000 pcs.)
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
Loading ...
プレビュー
3D
2D
ダウンロード(CADデータ)