Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0678H8000-02
Bill of material
0678H8000-02
PN
Part Number
0678H8000-02
DESC
Description
Surface mount "brick", Ceramic Tube, 3912 case size, Enhanced Breaking capacity, 8A
VAC
Voltage
250 AC
VDC
Voltage
125 DC
CURRENT
Current
8 A
IRAC
Interrupting Rating
100 AC
IRDC
Interrupting Rating
1500 DC
CHARACTERISTIC
Characteristic
Fast Blow
CS
Case Size
3912
PACKAGING
Packaging
Tape and Reel (2000 pcs.)
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Сваляне на CAD модели