Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0AKCBK550-BA
Bill of material
0AKCBK550-BA
PN
Part Number
0AKCBK550-BA
DESC
Description
750V-Rated fuse for EV & HEV applications, 550A, stud mount with offset blade
CURRENT
Current
550 A
VOLTAGE
Voltage
750 DC
IRDC
Interrupting Rating
20000 DC
CHARACTERISTIC
Characteristic
aR
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Baixar modelos em CAD