Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0AKK-K300-BA
Bill of material
0AKK-K300-BA
PN
Part Number
0AKK-K300-BA
DESC
Description
1000V-Rated fuse for EV/HEV/ESS applications, 300A, stud mount with offset blade, 2-barrel
CR
Current Rating
300 A
VDC
Voltage
1000 VDC
IRDC
Interrupting Rating
50000 DC
CHARACTERISTIC
Characteristic
aR
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型