Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ALBBK100-BB
Bill of material
0ALBBK100-BB
PN
Part Number
0ALBBK100-BB
DESC
Description
800V-Rated fuse for EV/HEV/ESS applications, 100A, Stud mount with offset blade
CURRENT
Current
100 A
VOLTAGE
Voltage
800 DC
IRDC
Interrupting Rating
50000 DC
CHARACTERISTIC
Characteristic
aR
MS
Mounting Style
Stud-Mount
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models