Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZCG0010FF2C
Bill of material
0ZCG0010FF2C
PN
Part Number
0ZCG0010FF2C
DESC
Description
1812 SMT PPTC, 0.10 Ih, 60V
VVRVDC
Vmax Voltage Rating
60 VDC
R1O
R1max
15 Ohm
IHOLDCR
IHOLD Current Rating
0,1 A
ITRIPCR
ITRIP Current Rating
0,3 A
CHARACTERISTIC
Characteristic
Slow Blow
PACKAGING
Packaging
Tape and Reel (2000 pcs.)
CS
Case Size
1812
RHSC
RoHS Compliant
YES
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
CAD modeli indir