Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZCH0050FF2G
Bill of material
0ZCH0050FF2G
PN
Part Number
0ZCH0050FF2G
DESC
Description
1210 SMT PPTC, 0.50 Ih, 16V
VVRVDC
Vmax Voltage Rating
16 VDC
R1O
R1max
0,9 Ohm
IHOLDCR
IHOLD Current Rating
0,5 A
ITRIPCR
ITRIP Current Rating
1 A
CHARACTERISTIC
Characteristic
Slow Blow
PACKAGING
Packaging
Tape and Reel (4000 pcs.)
CS
Case Size
1210
RHSC
RoHS Compliant
YES
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model