Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0895-2B8J-GVH - Magnetic Solutions
Bill of material
0895-2B8J-GVH
PN
Part Number
0895-2B8J-GVH
DESC
Description
2X8, 1000Base-T, 0 to 70oC, 4PPoE 60W, GO/GO
BRAND
Brand
Bel Magnetics
PORTS
Number of Ports
2X8
SPEED
Speed
1000BASE-T
LED
Yes
LEDT
LED Type
GO/GO
HP
Height Profile
Standard
OT
Operating Temperature
0 to 70 °C
EMI
EMI Tabs
Yes
POER
PoE Rating
4PPoE 60W
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models