Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0rcy_60u12c - Bel Power Solutions
Bill of material
0RCY-60U12C
PN
Part Number
0RCY-60U12C
DESC
Description
Eighth-Brick DC-DC Converter, Power 84W| Output 12VDC, 7A, Input 18-75VDC, Active Low, with Baseplate, Through Hole Mount, RoHS Complinat
POWER
Power
84 W
VIN
Voltage Input
18-75 VDC
OV
Output Voltage
12 VDC
OC
Output Current
7 A
OT
Operating Temperature
-40 to 85 °C
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Pobierz modele CAD