Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0rqb_c5w54l - Bel Power Solutions
Bill of material
0RQB-C5W54L
PN
Part Number
0RQB-C5W54L
DESC
Description
Quarter-Brick DC-DC Converter, Power 162W, Output 54VDC, 3A, Input 43-154VDC, Active Low, with baseplate, Through Hole Mount, RoHS Compliant
POWER
Power
162 W
VIN
Voltage Input
43-154 VDC
OV
Output Voltage
54 VDC
OC
Output Current
3 A
OT
Operating Temperature
-40 to 90 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models